AC-DC Power Supplies

HWS3000GT4-60/HD

New Product
Product Status
Production
Sales Region
Worldwide
Series
HWS-G
Model
HWS3000GT4/HD
Feature
MIL-STD-810 Vibration and Shock
Complies with SEMI F47
CVCC
Analog / Digital Communication
Options
Harsh environment
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
340 to 528Vac
Input Voltage Range[DC]
Efficiency
92% Typ.
Rated Output Voltage[DC]
60Vdc
Output Voltage Range[DC]
66.0 Max.Vdc
Maximum Output Current
50A
Maximum Output Power
3000W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
150mm Nom. (5.91in Nom.)
Height(H)
61mm Nom. (2.40in Nom.)
Depth(D)
270mm Nom. (10.63in Nom.)
Weight
2500g Typ. (5.5lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.