AC-DC Power Supplies

U6Y009R

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
EFE-M
Model
EFE400M
Feature
Full digital control
2MOPP
Peak power capability
Medical certification
Options
End fan
With chassis
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
47 to 50Vdc
Maximum Output Current
8.3A
Maximum Average Current
Maximum Peak Current
9.79A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
530W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
Height(H)
Depth(D)
Weight
700g Typ. (1.5lbs Typ.)

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN61010-1
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.