AC-DC Power Supplies

ZWD225PAF-0524/TL

Sales Region
Worldwide
Series
Model
Status
EOL announcedEOL announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jan.10, 2024
Last Purchase Order Date : Dec.27, 2024
Last Shipment Date : Jun.28, 2025
Feature
Peak power capability
Options
With chassis
With terminal block (Vertical)
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:ZWD225PAF

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
5Vdc24Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc22.8 to 27.6Vdc
Minimum Output Current
Maximum Output Current
5A9A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
225W
Total Maximum Peak Power
440W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
108mm Nom. (4.25in Nom.)
Height(H)
51mm Nom. (2.01in Nom.)
Depth(D)
252mm Nom. (9.92in Nom.)
Weight
945g Typ. (2.1lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.