DC-DC Converters

DDSM120-0555-R0

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
DDSM
Model
DDSM120
Option
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
Input Voltage Range[DC]
12 to 48Vdc
Efficiency
91.7% Typ.
Rated Output Voltage[DC]
Output Voltage Range[DC]
5 to 55Vdc
Output Current Range
1 to 5A
Maximum Ripple Noise
Maximum Output Power
120W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
DIN rail
Width(W)
40mm Nom. (1.57in Nom.)
Height(H)
115mm Nom. (4.53in Nom.)
Depth(D)
116.6mm Nom. (4.59in Nom.)
Weight
500g Typ.
Industry Standard Size
Terminal Style
Push-in terminal

Other

Operating Temp. Range
-25 to 70°C
Isolation
Isolated
Feature
Convection Cooled
LED indication
Safety Standard(Certified)
CSA-C22.2 No.60101-1
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models