DC-DC Converters

PSD10-5-1212/S

Sales Region
Worldwide
Series
Model
Status
ObsoleteObsolete
Recommended Alternate Part No. : CC10-0512DR-E (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.1, 2016
Last Purchase Order Date : Apr.28, 2017
Last Shipment Date : Sep.29, 2017
Option
SMD type
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,DC-DC Converters:PML10-S

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
5Vdc
Input Voltage Range[DC]
4.5 to 9Vdc
Efficiency
80% Typ.
Rated Output Voltage[DC]
+12Vdc-12Vdc
Output Voltage Range[DC]
+12 to +15Vdc-12 to -15Vdc
Maximum Output Current
0.35A0.35A
Maximum Ripple Noise
120mV120mV
Maximum Output Power
8.4W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Input - Case: 500AC: 1min.
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
40.5mm Nom. (1.59in Nom.)
Height(H)
8mm Nom. (0.31in Nom.)
Depth(D)
22mm Nom. (0.87in Nom.)
Weight
14g Typ.
Industry Standard Size
Terminal Style
SMD

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.
Collapse All Expand All