µPOL™ Embedded DC-DC Converters
FS1006-3300-SK
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
C1005X7R1E154K050BB
Capacitance=0.15μF
Edc=25V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608X7R1H333K080AA
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C5750C0G3A333J280KC
Capacitance=33nF
Edc=1000V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA3E2X7R1H333K080AA
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Power Line EMC Filters
B84143A0020R106
3-phase/3-Lines(520V), Rated Current:20A
Small size type
Diplexers
DPX205950DT-9026A1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 5950MHz
Programmable DC Power Supplies
GH20-75
1U Half Rack Mount, Output: 1500W, 0 to 20V
Standard type
µPOL™ Embedded DC-DC Converters
EV1525-0800-50A
Standard Evaluation Board for the FS1525
µPOL™ Embedded DC-DC Converters
FS1003-0600-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=0.6V, Iout=3A
µPOL™ Embedded DC-DC Converters
FS1006-3300-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.75 to 16V
Vout=3.3V, Iout=6A