µPOL™ Embedded DC-DC Converters

FS1412-0600-AL

Product Status
Production
Applications
Commercial Grade
Applications Detail
Storage
Server
Telecom
Networking
Industrial
Series
FS1412
Brand
TDK
Remarks
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.80mm ±0.10mm
Width(W)
4.90mm ±0.10mm
Thickness(T)
1.56mm ±0.15mm

Electrical Characteristics

Input Voltage Range Dual Supply Mode
3.6 to 16V
Input Voltage Range Single Supply Mode
4.5 to 16V
Supply Voltage Range
3.6 to 16V
Output Voltage
0.6 to 1.8V
Continuous Output Current
0 to 12A

Other

Operating Junction Temp.
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
3900pcs
Weight
0.156g

Tech Info

Collapse all Expand all

Related articles

Show more