µPOL™ Embedded DC-DC Converters
FS1606-1500-AL
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
CAA572X7R1V107M670LJ
Capacitance=100μF
Edc=35V
T.C.=X7R
LxWxT:6.2x5.0x6.7mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA2B2X7R1H472K050BE
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Snap-in, Multi Pin, Large Size Capacitors
B43644B5477M080
470µF/450V DC
35mm dia x 40mm length
Capacitors for RFI Filtering, Smoothing, General Purpose
B32621A6223K000
0.022uF, 630V DC
6mm(W) x 12mm(H) x 13mm(L)
SMD / SMT Inductors (Coils)
TFM141208BLE-R33MTCA
L=0.33μH
Rated current=4.4A
L x W x T :
1.4 x 1.2 x 0.8mm
SMD / SMT Inductors (Coils)
VLS2012ET-100M-CA
L=10μH
Rated current=0.53A
L x W x T :
2 x 2 x 1.2mm
SMD / SMT Inductors (Coils)
VLS2012ET-4R7M-CA
L=4.7μH
Rated current=0.84A
L x W x T :
2 x 2 x 1.2mm
Chip NTC Thermistors (Sensor)
NTCGS063JF103FT7
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Ferrite Cores
B64290L0044X038
Toroid Cores
Dimensions=R 12.5x7.50x5.00
Ferrite Cores
HS72T14X7X8
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=14x8x7