µPOL™ Embedded DC-DC Converters
FS1606A-1200-AL
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Technical Support Tools
Related articles
Customer who viewed this product also viewed
Power Capacitors for DC Link (MKP cylindrical)
B25696H0128K901
1 x 1280uF, 900V DC
100mm(D) x 232mm(H)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590X0040K160
Maximum continuous voltage=5V
Maximum Clamping Voltage (@ 1 A)=24V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590X0330S060
Maximum continuous voltage=42V
Maximum Clamping Voltage (@ 1 A)=135V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590X0400S060
Maximum continuous voltage=51V
Maximum Clamping Voltage (@ 1 A)=135V
TVS Diodes
B74121U1020M060
Max. working voltage=2.0V DC
Capacitance(typ)=0.7pF
MEMS Microphones (Microphone)
ICS-41351
SNR(Nom)=65dBA
LxWxT (mm)=3.5x2.65x0.98
DC-DC Converters
CN150B110-24/S
PCB mount (with baseplate), Output: 151.2W, 24V
Isolated type, For railway system, Option: Short Pin (3.0±0.5mm)
AC-DC Power Supplies
ZWS50C-15/L
Open frame, Output: 60.0W, 15V
Option: With chassis
AC-DC Power Supplies
ZWS50C-5/L
Open frame, Output: 35.0W, 5V
Option: With chassis
µPOL™ Embedded DC-DC Converters
FS1603A-3300-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=3.3V, Iout=3A