MEMS Microphones (Microphone)
ICS-41351
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Sensitivity |
|
| S/N Ratio [SNR] (Typ.) |
|
| Sound Pressure Level |
|
| Acoustic Overload Point |
|
| Total Harmonic Distortion [THD] |
|
| Lower Cutoff Frequency (Min.) |
|
| Power Supply Rejection Ratio [PSPR] (Typ.) |
|
| Current Consumption [Icc] (Typ.) |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Power Line EMC Filters
RTHB-5020
3-phase/3-line(500V), Rated Current:20A
Wide range high attenuation, Block terminal
TVS Diodes
B74121G0050M060
Max. working voltage=5V DC
Capacitance(typ)=12pF
TVS Diodes
B74121U1020M060
Max. working voltage=2.0V DC
Capacitance(typ)=0.7pF
IMU (Inertial Measurement Unit)
ICM-42605
6-Axis
Accelerometer, Gyroscope
Ultrasonic ToF (Time-of-Flight) Sensors
CH101
Operating Range=4cm to 1.2m
Current Consumption=13μA (1 sample/sec:10cm max range)
Ultrasonic ToF (Time-of-Flight) Sensors
CH201
Operating Range=20cm to 5m
Current Consumption=7.5μA (1 sample/sec:1m max range)
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40618
SNR(Nom)=67dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40720
SNR(Nom)=70dBA
LxWxT (mm)=4x3x1.2
MEMS Microphones (Microphone)
ICS-41350
SNR(Nom)=64dBA
LxWxT (mm)=3.5x2.65x0.98