(Current Protection Devices)
B59010B1120A070
|
|
Tech Info
Customer who viewed this product also viewed
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580E0250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=65V
Leaded Disk Varistors
B72207S0271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72214S2321K101
Max. Operating Voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214U2171K501
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Elements
B57865L0103A039
Nominal Resistance=10kΩ
Liquid Level Sensors
B59011E0160A040
Maximum Operating Voltage = 25V
Rated resistance = 140 ±60Ω
Ultrasonic Sensor Disks
B59100Z0206D030
Serial Resonance Frequency=2000kHz
Dxt=10.0mmx1.0mm