Liquid Level Sensors
B59011E0160A040
|
|
Size
| Detail Size Information |
Electrical Characteristics
| Operating Voltage (Max.) |
|
| Surface Temperature (Max.) |
|
| Rated Resistance / Ω |
|
| Further Details |
Other
| Operating Temperature Range | |
| Packing |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C5750X7S2A226M280KB
Capacitance=22μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580E0250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=65V
Leaded Disk Varistors
B72207S0271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72214S2321K101
Max. Operating Voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214U2171K501
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
ThermoFuse Varistors
B72225M0151M301
Max. Operating voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=20kA
(Current Protection Devices)
B59010B1120A070
Humidity Sensors
CHS-CGC5-28
Product Type=Assembly
Nominal Accuracy=±7%
NTC Elements
B57865L0103A039
Nominal Resistance=10kΩ
Liquid Level Sensors
B59050D1100B040
Maximum Operating Voltage = 18V
Rated resistance = 60 ±20Ω