Surge Arresters

B88069X4313T502

Product Status
Production
Applications
General
Industrial
Type
EM600XHC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.00mm Nom.
Width(W) or Diameter(D)
5.50mm Nom.
Height
6.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
600V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
1.1kV
Impulse Sparkover Voltage (Max.) [1kV/µs]
1.25kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
10kA
Service Life: 1 operation [10/350µs]
1kA
Service Life: 300 operations [10/1000µs]
100kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
AC Powerline class III
AC Powerline class II
AC Powerline class I
Follow Current Capability
Temporary Over Voltage Capability
Number of poles
2
Glow Voltage
50V
Glow to Arc Transition Current
0.1A
Arc Voltage [1A]
10V
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Special Mount
Soldering Method
Wave (Flow)
Packaging
Axial Taping Strip
Package Quantity
500pcs
Weight
1g

Tech Info

Collapse all Expand all

3rd Party ECAD models