Surge Arresters

B88069X4693T602

Applications
General
Industrial
Type
S8A-A90XHC
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Length(L)
6.00mm Nom.
Width(W) or Diameter(D)
8.30mm Nom.
Height
8.30mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)  ?
90V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]  ?
500V
Impulse Sparkover Voltage (Max.) [1kV/µs]  ?
600V
Impulse Sparkover Voltage (Max.) [5kV/µs]  ?
Nominal Alternating Discharge Current  ?
20A
Nominal Impulse Discharge Current  ?
20kA
Insulation Resistance (Min.)  ?
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
25kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
100kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
AC Powerline class III
AC Powerline class II
AC Powerline class I
Follow Current Capability
Temporary Over Voltage Capability
Number of poles
2
Glow Voltage
60V
Glow to Arc Transition Current
<0.5A
Arc Voltage [1A]
10V
Capacitance [1MHz]  ?
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
900pcs
Weight
1.5g