Surge Arresters

B88069X5143T123

Product Status
Production
Applications
General
Industrial
Type
EZ0-A90ZSMD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.60mm Nom.
Width(W) or Diameter(D)
6.00mm Nom.
Height
5.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
90V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
450V
Impulse Sparkover Voltage (Max.) [1kV/µs]
600V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
10A
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
1kA
Service Life: 300 operations [10/1000µs]
200kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
60V
Glow to Arc Transition Current
0.5A
Arc Voltage [1A]
15V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
1200pcs
Weight
1g