Surge Arresters

B88069X9481B502

Product Status
Production
Applications
General
Industrial
Type
EM3600X6S
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm Nom.
Width(W) or Diameter(D)
5.50mm Nom.
Height
5.70mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
3.6kV
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
4.35kV
Impulse Sparkover Voltage (Max.) [1kV/µs]
4.5kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
5kV
Nominal Alternating Discharge Current
1A
Nominal Impulse Discharge Current
2kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
2kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
170V
Glow to Arc Transition Current
<0.3A
Arc Voltage [1A]
35V
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
E319264
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
1g