Leaded Transient Voltage Suppressors (SHCV)

B72547H3200K000

Applications
AutomotiveAutomotive
IndustrialIndustrial
Type
SR2K20M155X
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.1, 2021
Last Purchase Order Date : Jan.7, 2022
Last Shipment Date : Apr.8, 2022
Brand
EPCOS
  • Voltage Protection Devices,Leaded Transient Voltage Suppressors (SHCV):SHCV
  • Voltage Protection Devices,Leaded Transient Voltage Suppressors (SHCV):SHCV

Images are for reference only and show example products.

Size

Width(w)
7.80mm Max.
Height(h)
4.10mm Max.
Thickness(s)
9.00mm Max.
Lead Spacing
5.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage [DC]
26V
Max. Operating Voltage [AC]
20Vrms
Varistor Voltage (Nom.) at 1mA
33V
Capacitance
1.5μF ±20%
Maximum Clamping Voltage [8/20μs]
58V
Maximum Surge Current [8/20μs]
1.2kA
Energy Absorption
7.8J
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-55 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
Packing Information
Please refer to the document (Taping and Packing)