SMD Disk Varistors

B72214M0171K001

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.31, 2025
Last Purchase Order Date : Feb.13, 2026
Last Shipment Date : May.15, 2026
Applications
IndustrialIndustrial
AutomotiveAutomotive
Type
H14K175
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
27.00mm ±0.50mm
Width (w)
18.00mm ±0.50mm
Height (h)
11.00mm ±0.50mm
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
225V
Maximum Operating Voltage [AC]
175Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
100J
Capacitance (Typ.)
1.15nF

Other

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...