SMD Disk Varistors

B72660M1170K072

Product Status
Production
Applications
AutomotiveAutomotive
Type
CU4032K17AUTOG2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
10.20mm ±0.30mm
Width (w)
8.00mm ±0.30mm
Height (h)
3.20mm ±0.30mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
20V
Maximum Operating Voltage [AC]
17Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
100A
Maximum Surge Current Imax [8/20µs, 1time]
250A
Energy Absorption
1.1J
Capacitance (Typ.)
1.9nF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...