ThermoFuse Varistors

B72220T2621K105

Product Status
Production
Applications
Consumer
Communication Systems
Industrial
Type
T20K625E2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
27.50mm Max.
T (Thickness)
13.60mm Max.
H (Height)
27.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
1kV
Maximum Operating Voltage [DC]
825V
Maximum Operating Voltage [AC]
625Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
400J
Capacitance (Typ.)
380pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...