Baluns

HHM1524B1

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 8/81
Application Grade
Commercial Grade
Series
HHM15
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 150bal
Start/Stop Frequency
880 to 960MHz
Insertion Loss [Max.]
1dB
Phase Balance
180° ± 10°
Amplitude Balance
0dB ± 1dB
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...