Directional Couplers

HHM2955A1

Product Status
Production
Application
W-LAN
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/7/9/10/11/21/22/23/24/25/30/32/33/34/35/36/37/38/39/40/41/42/43/45/48/49/50/51/65/66/69/70/74/75/76/80/84/86
Application Grade
Commercial Grade
Series
HHM29
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm Max.

Electrical Characteristics

Coupling Factor
25.5dB ±2.5dB at 1427 to 5950MHz
Insertion Loss [Max.]
0.2dB at 1427 to 5950MHz
Isolation [Min.]
40dB at 1427 to 5950MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 90°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0008g
Terminal Shape
LGA
Number of Terminal
6
Daisy Chain Available
YES
Bi-Directional
NO
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...