Diplexers

DPX202170DT-4021A1

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Sep.20, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Application
UMTS
LTE
5G
Cellular Band
Band 1/2/4/6/10/18/19/20/23/25/27/34/36/65/70/82/84
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
830 to 885MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
20dB at 1920 to 2170MHz
Return Loss [Min.]
----- High Band -----
Start/Stop Frequency
1920 to 2170MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
20dB at 830 to 885MHz
Return Loss [Min.]
Further Details

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...