Diplexers

DPX205950DT-9108A1

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2027
Application
W-LAN
Bluetooth
UMTS
LTE
5G
Cellular Band
Band 30/40
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2300 to 2500MHz
Insertion Loss [Max.]
0.65dB
Attenuation [Min.]
20dB at 4600 to 5000MHz
20dB at 6900 to 7500MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
1.4dB
Attenuation [Min.]
20dB at 2300 to 2500MHz
13dB at 9800 to 11900MHz
Return Loss [Min.]
9dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...