Isolators / Circulators

CU1L2581AT-1493-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.21, 2020
Last Purchase Order Date : Apr.30, 2021
Last Shipment Date : Dec.31, 2021
Function
isolator
Direction of Circulation
clock-wise
Cellular Band
Band 11/21
Application Grade
Commercial Grade
Series
CU1L2581
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

W Size
25mm(1.0in)Drop-in
Length(L)
31.80mm ±0.30mm
Width(W)
25.40mm ±0.30mm
Thickness(T)
9.50mm Max.

Electrical Characteristics

Center Frequency
1493.4MHz
Start/Stop Frequency
1475.9 to 1510.9MHz
Bandwidth
35MHz
Isolation [Min.]
25dB
Insertion Loss [Max.]
0.25dB
VSWR
1.15
Handling Power
150W
Reflection Power
70W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
Drop-in
Packing
Bulk (Tray)
Package Quantity
90pcs
Weight
27.2g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all