Isolators / Circulators

CU1S1055BC-2593-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Aug.29, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Function
circulator
Direction of Circulation
counter clock-wise
Cellular Band
Band 41
Application Grade
Commercial Grade
Series
CU1S1055
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

W Size
10mm
Length(L)
Width(W)
Thickness(T)
7.00mm Max.

Electrical Characteristics

Center Frequency
2593MHz
Start/Stop Frequency
2496 to 2690MHz
Bandwidth
194MHz
Isolation [Min.]
20dB
Insertion Loss [Max.]
0.35dB
VSWR
1.22
Handling Power
50W
Reflection Power
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 32mm]
Package Quantity
200pcs
Weight
2.9g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all