Isolators / Circulators

CU1S1941AC-1862-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.21, 2020
Last Purchase Order Date : Apr.30, 2021
Last Shipment Date : Dec.31, 2021
Function
circulator
Direction of Circulation
clock-wise
Cellular Band
Band 9
Application Grade
Commercial Grade
Series
CU1S1941
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

W Size
19mm(0.75in)
Length(L)
Width(W)
Thickness(T)
8.50mm Max.

Electrical Characteristics

Center Frequency
1862.4MHz
Start/Stop Frequency
1844.9 to 1879.9MHz
Bandwidth
35MHz
Isolation [Min.]
20dB
Insertion Loss [Max.]
0.3dB
VSWR
1.2
Handling Power
100W
Reflection Power
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 44mm]
Package Quantity
100pcs
Weight
12.1g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all