Isolators / Circulators

CU4S0506BT-822-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Dec.22, 2023
Last Purchase Order Date : Sep.30, 2024
Last Shipment Date : Dec.31, 2024
Function
isolator
Direction of Circulation
counter clock-wise
Cellular Band
Band 18
Application Grade
Commercial Grade
Series
CU4S0506
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

W Size
5mm
Length(L)
5.20mm ±0.30mm
Width(W)
5.00mm ±0.30mm
Thickness(T)
2.00mm ±0.20mm

Electrical Characteristics

Center Frequency
822.5MHz
Start/Stop Frequency
815 to 830MHz
Bandwidth
15MHz
Isolation [Min.]
14dB
Insertion Loss [Max.]
0.75dB
VSWR
1.6
Handling Power
5W
Reflection Power
2W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
0.2g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all