Isolators / Circulators

CU4S0701AT-733-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Aug.29, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Function
isolator
Direction of Circulation
clock-wise
Cellular Band
Band 28
Application Grade
Commercial Grade
Series
CU4S0701
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

W Size
7mm
Length(L)
7.00mm ±0.30mm
Width(W)
7.12mm +0.31,-0.30mm
Thickness(T)
2.50mm ±0.20mm

Electrical Characteristics

Center Frequency
733MHz
Start/Stop Frequency
718 to 748MHz
Bandwidth
30MHz
Isolation [Min.]
8dB
Insertion Loss [Max.]
1.2dB
VSWR
1.7
Handling Power
10W
Reflection Power
2W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1000pcs
Weight
0.5g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all