Isolators / Circulators

CU4S1001AT-1880-00

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Aug.29, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Dec.31, 2020
Function
isolator
Direction of Circulation
clock-wise
Cellular Band
Band 2
Application Grade
Commercial Grade
Series
CU4S1001
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

W Size
10mm
Length(L)
10.00mm ±0.30mm
Width(W)
10.00mm ±0.30mm
Thickness(T)
4.00mm ±0.20mm

Electrical Characteristics

Center Frequency
1880MHz
Start/Stop Frequency
1850 to 1910MHz
Bandwidth
60MHz
Isolation [Min.]
14dB
Insertion Loss [Max.]
0.7dB
VSWR
1.5
Handling Power
20W
Reflection Power
1W
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-35 to 85°C
AEC-Q200
NO
Mounting Method
SMD
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
1.5g
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all