Triplexers

TPX205950MT-7110A1

Product Status
Production
Application
W-LAN
Bluetooth
GPS
Cellular Band
Application Grade
Commercial Grade
Series
TPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.90mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
1560 to 1606MHz
Insertion Loss [Max.]
0.6dB
Attenuation [Min.]
14dB at 2400 to 2500MHz
15dB at 4800 to 6000MHz
Return Loss [Min.]
9.54dB
----- Middle Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
0.73dB
Attenuation [Min.]
10dB at 860 to 960MHz
13dB at 1545 to 1605MHz
8dB at 3600 to 3750MHz
20dB at 4800 to 5000MHz
10dB at 7200 to 7500MHz
5dB at 9600 to 10000MHz
Return Loss [Min.]
9.54dB
----- High Band -----
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
24dB at 860 to 960MHz
24dB at 1545 to 1605MHz
25dB at 1710 to 1990MHz
30dB at 2170MHz
14dB at 8820 to 9800MHz
25dB at 9800 to 11800MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0077g
Terminal Shape
Side
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet