Angle Sensor Modules
PS-TA710
New Product
|
|
Electrical Characteristics
| Supply Voltage |
|
| Output Type |
|
Other
| Detectable Rotational Speed [Max.] |
|
||
| Detectable Angle |
|
||
| Operating Temp. Range |
|
||
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C0402X5R1A102K020BC
Capacitance=1nF
Edc=10V
T.C.=X5R
LxWxT:0.4x0.2x0.2mm
General
Snap-in, Multi Pin, Large Size Capacitors
B43656B5397M058
390µF/450V DC
30mm dia x 40mm length
SMD / SMT Inductors (Coils)
ADL2012-4R4M-T01
L=4.4μH
Rated current=200mA
L x W x T :
2.2 x 1.25 x 1.65mm
SMD / SMT Inductors (Coils)
VLBU10060120R15LF4
L=150nH
Rated current=75A
L x W x T :
10.0 x 6.0 x 12.0mm
Triplexers
TPX205950MT-7010A4
Pass Band/Low Band=617 to 1606MHz Pass Band/Mid Band=2300 to 2690MHz Pass Band/High Band=4900 to 5950MHz
NTC Inrush Current Limiters
B57211P0259M301
Resistance (at 25℃)=2.5Ω
Maximum Current=6A
Humidity Sensors
CHS-UPS
Product Type=Assembly
Nominal Accuracy=±3%
Chip NTC Thermistors (Sensor)
NTCSP163JF103FT1H
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Gear Tooth Sensors
PS-HR95
Sensing Air Gap = 1.2mm max
Operating Temp.= -40 to +150℃
Hall Angle Sensors
HAC3715UF
Analog Output
TO92UF
Redundancy=No
0 (Single)
Integrated Capacitors=YES
Angle Accuracy (Over All Temperature)=+/- 1.2 deg