A magnetic angle sensor is a device that combines a magnet and a sensor element to detect the angle of a rotating shaft with high precision. It is particularly suitable for xEV applications and is widely used in various fields, such as detecting the rotational position of motors and controlling the angle of pedals and chassis components. Since magnetic angle sensors operate without physical contact, they are free from wear and have a long lifespan, while also maintaining stable performance even in harsh automotive environments with vibration, shock, dust, or moisture. In recent years, these sensors have become even more precise, compact, and energy-efficient, making them indispensable for next-generation vehicle technologies such as autonomous driving and advanced driver-assistance systems (ADAS). In this way, magnetic angle sensors greatly contribute to improving the safety, reliability, and comfort of EVs.