Hall Angle Sensors

HAL3970DJ

Product Status
Production
Applications
Automotive Grade
Detection Function
Angle
Position
Output Type
3-Wire
SPC
Sensing Element Technology
Hall-Effect
Series
HAL
Brand
Micronas
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package
SOIC8
Mounting Type
Surface Mount
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Supply Voltage
3.0V to 16.0V
Angle Range
360°
Angle Accuracy (Over all temperature) / degree
+/- 0.6
External Magnetic Field
10 to 130mT

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
NO
Redundancy (Number of system)
Single
Functional Safety
ASIL B
Diagnostic Functions
Sensor abnormal
Magnet loss
Over,Under Voltage
Temperature monitor
Special Features
High withstand volage
Stray Field Immunity measure
Packing
Weight
0.076g

Tech Info

Collapse all Expand all