TMR Angle Sensors

TAB4140-BAAB

Product Status
Production
Applications
Automotive Grade
Detection Function
Angle
Product Type
Analog Output with the amplifier
Sensing Element Technology
TMR
Series
TAB4140
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Package
TSSOP-16
Mounting Type
Surface Mount
Detail Size Information
Please refer to the catalog
Please refer to the data sheet

Electrical Characteristics

Angle Accuracy (Over all temperature) / degree
+/- 0.6
Angle Accuracy (Typical)(at 25ºC) / degree
+/- 0.1
Supply Voltage
3.0V to 5.5V
Analog Output Voltage
1.8 to 3.3Vp-p (Supply voltage ratiometric)
Output Type
Analog
2xSin+/Sin-/Cos+/Cos- Single-end
Sensor Configuration
Full bridge
External Magnetic Field
20 to 80mT
Angle Range
360°

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
YES
Redundancy (Number of system)
Dual
Functional Safety
ASIL D Support
Diagnostic Functions
Special Features
Packing
Embossed (Plastic)Taping [330mm Reel]
Weight
0.07g

Tech Info

Collapse all Expand all

Documents

3rd Party ECAD models

Related articles

Show more

Customer who viewed this product also viewed

TMR Angle Sensors

TAA6140-BAAA

Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16

Redundancy=Yes
+2 (Triple)
Angle Accuracy (Overall Temperature)=+/-0.8 deg

TMR Angle Sensors

TAD2140-NAAB

Digital Output SENT/PWM/ENC/UVW
TO-6

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg

TMR Angle Sensors

TAD2141-BAAA

Digital Output SPI/PWM
TSSOP-16

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg

TMR Angle Sensors

TAD2141-BAMA

Digital Output ENC/PWM(ENC resolution 8bit)
TSSOP-16

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg

TMR Angle Sensors

TAD4140-BAAA

Digital Output 2xSPI/PWM
TSSOP-16

Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.35 deg

TMR Angle Sensors

TAD4140-BAKA

Digital Output 2xENC/PWM(ENC resolution 12bit)
TSSOP-16

Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.35 deg

TMR Angle Sensors

TAD4140-BIHA

Digital Output ENC/PWM(ENC resolution 12bit)&UVW/PWM
TSSOP-16

Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.3 deg

TMR Angle Sensors

TAS2141-AAAB

Analog Output 1.5Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-8

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg

TMR Angle Sensors

TAS2142-AAAC

Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) TSSOP-8

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg

TMR Angle Sensors

TAS2142-GAAA

Analog Output 3.0Vp-p (Differential Sin+ - Sin- / Cos+ - Cos-, 5.0V applied) DFN-8

Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.6 deg