TMR Angle Sensor Guide

What is a TMR Angle Sensor?

A TMR (Tunnel Magneto Resistance) angle sensor is a type of magnetic sensor that detects the direction of the magnetic field of a magnet.

These products incorporate TDK’s accumulated magnetic technologies and thin-film technologies and boast high precision, high-reliability, and excellent temperature characteristics.

TMS sensors can operate stably under a wide range of temperatures. Because of this, they are increasingly used as automotive components, which require high precision and reliability. They also feature low power consumption and are used in a broad range of products in addition to automobiles including consumer products such as robots and smartphones.

Sensor Output Hands-On

Experience sensor outputs that change in real time as the target magnet rotates. Pick up the rotating magnet and move it up, down, left, or right.

  • How to Operate

The sensor detects the absolute angle of the magnetic field, and the resistance of the TMR element is converted to Sin/Cos voltage inside the sensor, which is displayed on the black screen as the output value.

  • The sensor output changes in real time as the magnet is rotated.Rotation of the magnet and the slider are interlocked.

  • Rotation can be stopped and reversed by pressing the play button

  • It can be confirmed that the amplitude does not change when the magnet is moved up and down.

normalized amplitude
TMR Angle Sensor Output
angle
sin cos
N
180
deg
Angle
50
%
Distance
Rotation
0 90 180 270 360
Distance

Features of TDK’s TMR Sensors

  • Magnetic sensor industry’s highest class of angle precision
  • Excellent environment resistance, high-reliability design that maintains performance over long periods, and compatible with automotive grades
  • Extremely stable output characteristics over a wide temperature range eliminates the need for temperature correction processing
  • Extensive lineup of automotive-grade analog and digital products compatible with redundant designs to achieve ASIL compatibility
  • Analog response performance that supports ultra-high rotations speeds in excess of 1 giga-RPM (theoretical value)
  • Provision of packages that contribute to overall system compactness, weight reduction, cost reduction and soldering reliability
  • TMR sensors can be used in applications subject to vibration with high accuracy because the output amplitude does not change within a certain range of magnetic field strength.

Solutions

Documents

Download File Name Type File Size
Angle Sensor General Catalog: Magnetic Sensors and Motor Controllers Catalog, Application Guide
Product Guide for Industrial Equipment Applications Product Selection Guide
TMR Angle Sensor Magnets Product Brief

Contact

For any questions, requests, or inquiries regarding samples and
evaluation boards, please feel free to contact us.

Contact

Please click here for information on the list of distributors.