TMR Angle Sensors
Product Spotlights
Tech Notes
Products & Technologies
TDK Product Features
There is a growing demand for high-accuracy angle detection in fields including in-vehicle electrical components, industrial equipment, and consumer equipment.
TDK has applied TMR (Tunnel Magneto Resistance) technology, which has shown excellent results in HDD heads, to develop sensors that are high-output, very resistant to noise and have excellent angle accuracy.
TDK offers angle sensors with fine temperature characteristics and stability in a compact package that are easy to use in automobiles.
They are already under mass production, and used in a wide range of applications including EPS motors, which require accuracy and stability.

News