TMR Angle Sensors
TAD2141-BIDB
|
|
Size
| Package |
|
| Mounting Type |
|
| Detail Size Information |
Electrical Characteristics
| Angle Accuracy (Over all temperature) / degree |
|
| Angle Accuracy (Typical)(at 25ºC) / degree |
|
| Supply Voltage |
|
| Analog Output Voltage |
|
| Output Type |
|
| Sensor Configuration |
|
| External Magnetic Field |
|
| Angle Range |
|
Other
| Operating Temp. Range |
|
| AEC-Q100 |
|
| Redundancy |
|
| Redundancy (Number of system) |
|
| Functional Safety |
|
| Diagnostic Functions |
|
| Special Features |
|
| Packing |
|
| Weight |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C0816X7S0G105M050AC
Capacitance=1μF
Edc=4V
T.C.=X7S
LxWxT:0.8x1.6x0.5mm
Low ESL reverse geometry
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
SMD / SMT Inductors (Coils)
B82464P4105M000
L=1000μH
Rated current=0.35A
10.4mm x 10.4mm
SMD / SMT Inductors (Coils)
VLS252012HBX-100M-1
L=10μH
Rated current=1.3A
L x W x T :
2.5 x 2 x 1.2mm
3-terminal Filters
MEA1608PE360TA0G
Cut-Off frequency=220MHz
Rated current=100mA
L x W x T :
1.6mm x 0.8mm x 0.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E5250L060
Maximum continuous voltage=32V
Maximum Clamping Voltage (8/20μs)=120V
ThermoFuse Varistors
B72230M0151M401
Max. Operating voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=25kA
NTC Elements
NTCDZ3HG103HC3NB
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead (U-shaped bending with resin coat)
NTC Sensor Assembly / Systems
NTCDP3SG562HXBBAA
Nominal Resistance=5.6kΩ at 3℃
ABS rasin case type
TMR Angle Sensors
TAA6140-BAAA
Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16
Redundancy=Yes
+2 (Triple)
Angle Accuracy (Overall Temperature)=+/-0.8 deg