Clamp AC Current Sensors
CCT406393-600-36-00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
| Internal Clamp Diameter |
|
| Detail Size Information |
Electrical Characteristics
| Applicable Current [50/60Hz] |
|
| Nominal Current Transformation Ratio |
|
| Output Current Accuracy |
|
| Phase Difference |
|
| Secondary Winding Resistance |
|
| Open-circuit Protection |
|
| Withstanding Voltage [1min.] |
|
| Insulation Resistance [DC500V] |
|
Other
| Output Connector (Receptacle Housing) |
|
| Adaptable Connector (Plug Housing) |
|
| Output Lead Wire |
|
| Flame Retardant Grade |
|
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CAA573X7S2A476M640LH
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
SMD / SMT Inductors (Coils)
MUQ0201022HA0N6BFA0G
L=0.6nH
SRF=17GHz
L x W x T :
0.250 x 0.125 x 0.207mm
Power Line EMC Filters
B84143C0630S250
3-phase/3-Lines(305/530V), Rated Current:630A
Case type
Clamp AC Current Sensors
CCT261631-30-06-00
Applicable Current = 0.1 to 30Arms (50/60Hz)
Clamp Dia.=6mm, Housing=SMR-02V-B (JST)
Clamp AC Current Sensors
CCT272440-80-10-00
Applicable Current = 0.1 to 80Arms (50/60Hz)
Clamp Dia.=10mm, Housing=SMR-02V-B (JST)
Clamp AC Current Sensors
CCT323047-100-16-00
Applicable Current = 0.1 to 100Arms (50/60Hz)
Clamp Dia.=16mm, Housing=SMR-02V-B (JST)
Clamp AC Current Sensors
CCT354571-300-24-00
Applicable Current = 0.1 to 300Arms (50/60Hz)
Clamp Dia.=24mm, Housing=SMR-02V-B (JST)
Clamp AC Current Sensors
CCT406393-600-36-02
Applicable Current = 1 to 600Arms (50/60Hz)
Clamp Dia.=36mm, Housing=PALR-02VF (JST)
TMR Angle Sensors
TAA6140-BAAA
Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16
Redundancy=Yes
+2 (Triple)
Angle Accuracy (Overall Temperature)=+/-0.8 deg
TMR Angle Sensors
TAD2141-BAAA
Digital Output SPI/PWM
TSSOP-16
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg