Clamp AC Current Sensors
CCT323047-100-16-00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
| Internal Clamp Diameter |
|
| Detail Size Information |
Electrical Characteristics
| Applicable Current [50/60Hz] |
|
| Nominal Current Transformation Ratio |
|
| Output Current Accuracy |
|
| Phase Difference |
|
| Secondary Winding Resistance |
|
| Open-circuit Protection |
|
| Withstanding Voltage [1min.] |
|
| Insulation Resistance [DC500V] |
|
Other
| Output Connector (Receptacle Housing) |
|
| Adaptable Connector (Plug Housing) |
|
| Output Lead Wire |
|
| Flame Retardant Grade |
|
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C4532X5R1C336M250KA
Capacitance=33μF
Edc=16V
T.C.=X5R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA2B2NP01H150J050BA
Capacitance=15pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYNNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYGKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Capacitors with Screw Terminals
B43733B2109M600
10000µF/200V DC
76.9mm dia x 105.7mm length
Capacitors for DC Link
B32718H0406K000
40.0uF, 1000 V DC
35.0mm(W) x 50.0mm(H) x 57.5mm(L)
Triplexers
TPX205950MT-7110A1
Pass Band/Low Band=1560 to 1606MHz Pass Band/Mid Band=2400 to 2500MHz Pass Band/High Band=4900 to 5950MHz
Baluns
HHM1564A4
Pass Band=824 to 894MHz
Bal. Port Zc=200Ohm
Baluns
HHM1932A2
Pass Band=862 to 894MHz
Bal. Port Zc=100Ohm
NTC Elements
B57861S0104F040
Nominal Resistance=100kΩ
Nominal Resistance Tolerance=±1%