Piezoelectric Powder Level Sensors

LTS15D20-XX

Product Status
Production (NRND)
Recommended Alternate Part No. : TSP15D10C-01 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Product Type
Assembly
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Dimension
(L)32mm x (W)17mm
Sensor Diameter
11mm Nom.
Sensor Height
4mm Nom.

Electrical Characteristics

Operating Voltage [DC]
5V ±0.5V
Max. Output Voltage [Low]
0.5V
Max. Output Voltage [High]
4.5V
Output Signal
Digital

Other

Operating Temp. Range
0 to 50°C
Packing
Bulk (Tray)
Package Quantity
480pcs
Weight
10g

Tech Info

Collapse all Expand all