Piezoelectric Powder Level Sensors
TSP15D10C-01
|
|
Size
| Dimension |
|
| Sensor Diameter |
|
| Sensor Height |
|
Electrical Characteristics
| Operating Voltage [DC] |
|
| Max. Output Voltage [Low] |
|
| Max. Output Voltage [High] |
|
| Output Signal |
|
Other
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
HPL505028F060MRD3P
L=60nH
Rated current=34.0A
L x W x T :
5.0 x 5.0 x 2.8mm
SMD / SMT Inductors (Coils)
MLP1608V1R0BT0S1
L=1μH
Rated current=700mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
NLV25T-010J-PF
L=0.01μH
Q=15
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
SPM10040T-2R2M
L=2.2μH
Rated current=12A
L x W x T :
10.7 x 10.0 x 4.0mm
Humidity Sensors
CHS-CGC5-28
Product Type=Assembly
Nominal Accuracy=±7%
Humidity Sensors
CHS-CSC-20
Product Type=Assembly
Nominal Accuracy=±7%
Surface Potential Sensors
EFS22D67-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = -1000 to 0 V
Surface Potential Sensors
EFS31D57-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = 0 to 1000 V
Embedded Motor Controllers
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
NTC Elements
B57540G1103F000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%