Chip NTC Thermistors (Sensor)
NTCG104BH153JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1608X7R1E103K080AA
Capacitance=10nF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD65ZU2GA681MYVKA
Capacitance=680pF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Single-Ended (Radial) Capacitors
B41858C6158M000
1500µF/50V DC
18mm dia x 25mm length
SMD / SMT Inductors (Coils)
B82422A
SMD / SMT Inductors (Coils)
SLF12555T-680M1R3-PF
L=68μH
Rated current=1.3A
L x W x T :
12.5 x 12.5 x 5.5mm
Signal Line Common Mode Chokes/Filters
MCZ1210AH301CPTA0G
|Z|=300Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
Signal Line Common Mode Chokes/Filters
MCZ1210AH301L2TA0G
|Z|=300Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
NTC Inrush Current Limiters
B57235S0509M051
Resistance (at 25℃)=5Ω
Maximum Current=4.2A
Chip NTC Thermistors (Sensor)
NTCG104BH153HT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG164BH153JT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±5%