Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD65ZU2GA681MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA471KYVKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYVKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD Disk Varistors
B72650M0151K072
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
PTC Thermistors for Telecom Applications
B59184C1130A151
Max. operating voltage=135V
Rated resistance=50Ω
Chip NTC Thermistors (Sensor)
NTCG104BH153HT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG104BH153JT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±5%