NTC Sensor Assembly / Systems
B57020M2502A017
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Climatic Category (IEC-60068-1) |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA2B2X7R1H152K050BA
Capacitance=1.5nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
CarXield ‒ Automotive Filter
B84252A0200A000
1-phase (500 V DC), Rated Current: 200 A
open case
CarXield ‒ Automotive Filter
B84252B0400A000
1-phase (1000 V DC), Rated Current: 400 A
open case
NTC Inrush Current Limiters
B57237S0220M000
Resistance (at 25℃)=22Ω
Maximum Current=2.8A
PTC Thermistors for Overcurrent Protection
B59404B0060A040
Max. operating voltage=550V
Rated resistance=3500Ω
NTC Elements
B57020M2502A062
NTC Elements
B57861S0502F040
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±1%
NTC Sensor Assembly / Systems
B57020M2502A001
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57020M2502A020
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57045K0473K000
Nominal Resistance=47kΩ
Nominal Resistance Tolerance=±10.0%