NTC Sensor Assembly / Systems
B57045K0473K000
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Climatic Category (IEC-60068-1) |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA4J1X7R1H475K125AE
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
MLCC with Dipped Radial Lead
FA24X7R2A333KNU06
Capacitance=33nF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
Chip Varistors / Ceramic Transient Voltage Suppressors
B72862F1050S160
Maximum continuous voltage=5V
Surge Arresters
B88069X3881S102
2 electrodes Arresters
Nominal DC sparkover voltage = 75V
NTC Sensor Assembly / Systems
B57020M2502A017
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57045K0682K000
Nominal Resistance=6.8kΩ
Nominal Resistance Tolerance=±10.0%
NTC Sensor Assembly / Systems
B57500K0103A001
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±3.0%
NTC Sensor Assembly / Systems
B57703M0303G040
Nominal Resistance=30kΩ
Nominal Resistance Tolerance=±2.0%
Ferrite Cores
B65525J0000Y038
E Cores (ER)
Dimensions(A/B/C)=ER 11/5/6
Ferrite Cores
B66367G0000X127
E Cores (ETD)
Dimensions=ETD49