NTC Sensor Assembly / Systems

B57045K0104K000

Product Status
Production
Applications
Industrial
Automotive
Features
Type
K45
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
100kΩ at 25°C
Nominal Resistance Tolerance
±10%
B value
4600K
B value Condition
B25/100
B value Tolerance
±3%
Max. Electric Power [at 25°C]
450mW
Thermal Dissipation Constant [at 25°C]
9mW/°C

Other

Climatic Category (IEC-60068-1)
55/125/56
UL File No.
AEC-Q200
NO
Packing

Tech Info

Collapse all Expand all