NTC Sensor Assembly / Systems
B58101A0022A000
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Climatic Category (IEC-60068-1) |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32656A0105K000
1uF, 1000V DC
20mm(W) x 39.5mm(H) x 42mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580V0500K062
PTC Thermistors for Overcurrent Protection
B59965C0120A070
Max. operating voltage=30V
Rated resistance=1.2Ω
NTC Elements
B57862L0103F000
Nominal Resistance=10kΩ
NTC Sensor Assembly / Systems
B57705M0103A001
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B58101A0109A000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1.0%
NTC Sensor Assembly / Systems
B58101A0174A000
Nominal Resistance=10.115kΩ
Nominal Resistance Tolerance=±3.6%
NTC Sensor Assembly / Systems
B58101A0187A000
Nominal Resistance=10.115kΩ
Nominal Resistance Tolerance=±3.6%
NTC Sensor Assembly / Systems
B58101A0851A000
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2.8%