NTC Sensor Assembly / Systems
B58101A0851A000
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Climatic Category (IEC-60068-1) |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA4J3X8R1C105K125AB
Capacitance=1μF
Edc=16V
T.C.=X8R
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
AEC-Q200
SMD Capacitors
B40910A0686M100
68µF/80V DC
10mm dia x 10.5mm length
Power Line Common Mode Chokes/Filters
B82732X0001
Sample Kit : B82732F
LxWxT:24.5mmx14.5mmx13.5mm
Power Line Common Mode Chokes/Filters
B82733X0002
Sample Kit : B82733V
LxWxT:29mmx15.5mmx27mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500G0250K060
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72590X0280S060
Maximum continuous voltage=36V
Maximum Clamping Voltage (@ 1 A)=130V
NTC Elements
B57540G1502G000
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2%
NTC Sensor Assembly / Systems
B57045K0102K000
Nominal Resistance=1kΩ
Nominal Resistance Tolerance=±10.0%
NTC Sensor Assembly / Systems
B57703M0103A018
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57703M0103A050
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%