NTC Sensor Assembly / Systems

B57504K0103A035

Product Status
Production
Applications
Home Appliance
Features
Type
K504
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2.055kΩ at 70°C
Nominal Resistance Tolerance
±2%
B value
3625K
B value Condition
B25/100
B value Tolerance
±0.8%
Max. Electric Power [at 25°C]
32mW
Thermal Dissipation Constant [at 25°C]
2mW/°C

Other

Climatic Category (IEC-60068-1)
20/125/42
UL File No.
AEC-Q200
NO
Packing